Pressed Steel Swivel Castor, LH-ALB Series

Pressed Steel Swivel Castor, LH-ALB Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-ALB 101K-1
LH-ALB 101K-1-FI
LH-ALB 101K-1-FI-FS
LH-ALB 101K-1-FS
LH-ALB 101K-1-ST
LH-ALB 101K-1-ST-FS
LH-ALB 101K-3
LH-ALB 101K-3-FI
LH-ALB 101K-3-FI-FS
LH-ALB 101K-3-FS
LH-ALB 101K-3-ST
LH-ALB 101K-3-ST-FS
LH-ALB 125K-1
LH-ALB 125K-1-FI
LH-ALB 125K-1-FI-FS
LH-ALB 125K-1-FS
LH-ALB 125K-1-ST
LH-ALB 125K-1-ST-FS
LH-ALB 125K-3
LH-ALB 125K-3-FI
LH-ALB 125K-3-FI-FS
LH-ALB 125K-3-FS
LH-ALB 125K-3-ST
LH-ALB 125K-3-ST-FS
LH-ALB 150K
LH-ALB 150K-FI
LH-ALB 150K-FI-FS
LH-ALB 150K-FS
LH-ALB 150K-ST
LH-ALB 150K-ST-FS
LH-ALB 152K
LH-ALB 152K-FI
LH-ALB 152K-FI-FS
LH-ALB 152K-FS
LH-ALB 152K-ST
LH-ALB 152K-ST-FS
LH-ALB 160K
LH-ALB 160K-CS13
LH-ALB 160K-CS13-FS
LH-ALB 160K-FI
LH-ALB 160K-FI-FS
LH-ALB 160K-FS
LH-ALB 160K-IS
LH-ALB 160K-IS-FS
LH-ALB 160K-ST
LH-ALB 160K-ST-FS
LH-ALB 162K
LH-ALB 162K-CS13
LH-ALB 162K-CS13-FS
LH-ALB 162K-FI
LH-ALB 162K-FI-FS
LH-ALB 162K-FS
LH-ALB 162K-IS
LH-ALB 162K-IS-FS
LH-ALB 162K-ST
LH-ALB 162K-ST-FS
LH-ALB 200K
LH-ALB 200K-CS13
LH-ALB 200K-CS13-FS
LH-ALB 200K-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

153.43 €

1 7 Days 165320.01 to 485.001008512540swivel castor140179210040400

188.17 €

1 7 Days 165320.01 to 485.001008512540swivel castor with brake140209110040400

224.75 €

1 23 Days 165320.01 to 485.001008512540swivel castor with brake140234010040400

190.01 €

1 23 Days 165320.01 to 485.001008512540swivel castor140204110040400

192.93 €

1 7 Days 165320.01 to 485.001008512540swivel castor with brake140202710040400

229.51 €

1 23 Days 197320.01 to 485.001008515050swivel castor with brake140224410040400

161.28 €

1 7 Days 197320.01 to 485.0014011015050swivel castor140210810040400

198.90 €

1 7 Days 197320.01 to 485.0014011015050swivel castor with brake140241610040400

235.47 €

1 7 Days 197320.01 to 485.0014011015050swivel castor with brake140266310040400

197.86 €

1 23 Days 197320.01 to 485.0014011015050swivel castor140235710040400

200.78 €

1 7 Days 197320.01 to 485.0014011015050swivel castor with brake140234410040400

237.36 €

1 23 Days 197320.01 to 485.0014011015054swivel castor with brake140256010040400

157.56 €

1 7 Days 197485.01 to 750.001008515054swivel castor165193412540550

191.33 €

1 7 Days 197485.01 to 750.001008515054swivel castor with brake165222512540550

227.90 €

1 7 Days 197485.01 to 750.001008515054swivel castor with brake165253412540550

194.15 €

1 23 Days 197485.01 to 750.001008515054swivel castor165223012540550

197.06 €

1 7 Days 197485.01 to 750.001008515054swivel castor with brake165218712540550

233.65 €

1 23 Days 202485.01 to 750.001008516050swivel castor with brake165250012540550

164.47 €

1 7 Days 202485.01 to 750.0014011016050swivel castor165224212540550

202.05 €

1 7 Days 202485.01 to 750.0014011016050swivel castor with brake165258312540550

238.63 €

1 23 Days 202485.01 to 750.0014011016050swivel castor with brake165287912540550

201.04 €

1 23 Days 202485.01 to 750.0014011016050swivel castor165253812540550

203.97 €

1 7 Days 202485.01 to 750.0014011016050swivel castor with brake165249812540550

240.54 €

1 23 Days 202485.01 to 750.0014011016050swivel castor with brake165280812540550

221.51 €

1 7 Days 202485.01 to 750.0014011016050swivel castor197347615050650

253.93 €

1 7 Days 202485.01 to 750.0014011016050swivel castor with brake197409615050650

299.38 €

1 7 Days 202485.01 to 750.0014011016050swivel castor with brake197471015050650

266.97 €

1 7 Days 202485.01 to 750.0014011016050swivel castor197408515050650

267.60 €

1 7 Days 202485.01 to 750.0014011016050swivel castor with brake197410415050650

313.05 €

1 23 Days 202485.01 to 750.0014011016050swivel castor with brake197467015050650

251.49 €

1 23 Days 202750.01 or More14011016050swivel castor197374315054900

283.90 €

1 23 Days 202750.01 or More14011016050swivel castor with brake197439015054900

329.37 €

1 23 Days 202750.01 or More14011016050swivel castor with brake197502415054900

296.95 €

1 23 Days 202750.01 or More14011016050swivel castor197437715054900

297.59 €

1 23 Days 202750.01 or More14011016050swivel castor with brake197430915054900

343.03 €

1 23 Days 202750.01 or More14011016050swivel castor with brake197494315054900

236.13 €

1 7 Days 202485.01 to 750.0014011016050swivel castor202355216050750

318.04 €

1 7 Days 245485.01 to 750.0014011020050swivel castor with brake202375216050750

363.50 €

1 23 Days 245485.01 to 750.0014011020050swivel castor with brake202445816050750

268.55 €

1 7 Days 245485.01 to 750.0014011020050swivel castor with brake202417616050750

314.01 €

1 23 Days 245485.01 to 750.0014011020050swivel castor with brake202490016050750

281.60 €

1 23 Days 245485.01 to 750.0014011020050swivel castor202417916050750

327.50 €

1 7 Days 245485.01 to 750.0014011020050swivel castor202470616050750

372.95 €

1 23 Days 264485.01 to 750.0014011020050swivel castor202532216050750

282.23 €

1 7 Days 264485.01 to 750.0014011020050swivel castor with brake202416616050750

327.69 €

1 7 Days 245485.01 to 750.0014011020050swivel castor with brake202416616050750

248.98 €

1 23 Days 245750.01 or More14011020050swivel castor202359916050900

330.89 €

1 23 Days 245750.01 or More14011020050swivel castor with brake202379316050900

376.33 €

1 23 Days 245750.01 or More14011020050swivel castor with brake202442116050900

281.40 €

1 23 Days 245750.01 or More14011020050swivel castor with brake202424116050900

326.85 €

1 23 Days 245750.01 or More14011020050swivel castor with brake202487416050900

294.44 €

1 23 Days 245750.01 or More14011020050swivel castor202422716050900

340.34 €

1 23 Days 245750.01 or More14011020050swivel castor202465716050900

385.80 €

1 23 Days 245750.01 or More14011020050swivel castor202528516050900

295.06 €

1 23 Days 245750.01 or More14011020050swivel castor with brake202421416050900

340.52 €

1 23 Days 245750.01 or More14011020050swivel castor with brake202484216050900

259.00 €

1 5 Days 245750.01 or More14011020050swivel castor245404020050800

340.90 €

1 7 Days 295750.01 or More14011025060swivel castor with brake245430020050800

387.40 €

1 23 Days 295750.01 or More14011025060swivel castor with brake245488020050800

293.80 €

1 7 Days 295750.01 or More14011025060swivel castor with brake245472020050800

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support