Pressed Steel Swivel Castor, LIK-POH Series

Pressed Steel Swivel Castor, LIK-POH Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Nylon Wheel

Bracket: LIK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIK-POH 102G-1
LIK-POH 102G-1-FI
LIK-POH 102HK-1
LIK-POH 102HK-1-FI
LIK-POH 125G-1
LIK-POH 125G-1-FI
LIK-POH 125HK-1
LIK-POH 125HK-1-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

68.62 €

1 23 Days 130220.01 to 320.0010038plain boreswivel castor130101810038300

87.08 €

1 23 Days 155220.01 to 320.0012540plain boreswivel castor with brake130123210038300

88.40 €

1 23 Days 155220.01 to 320.0012540Ball bearingswivel castor130114710038300

107.37 €

1 23 Days 155220.01 to 320.0012540Ball bearingswivel castor with brake130137310038300

71.69 €

1 23 Days 155320.01 to 485.0012540plain boreswivel castor155116712540350

89.77 €

1 23 Days 130320.01 to 485.0010038plain boreswivel castor with brake155138012540350

99.81 €

1 23 Days 130320.01 to 485.0010038Ball bearingswivel castor155130012540350

118.38 €

1 23 Days 130320.01 to 485.0010038Ball bearingswivel castor with brake155149512540350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Plate Length L(mm) 100 Plate Width W(mm) 85 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon
Material Synthetic Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25

Tech Support