Stainless Steel Swivel Castor, LIKX-POH Series

Stainless Steel Swivel Castor, LIKX-POH Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Nylon Wheel

Bracket: LIKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIKX-POH 102G-1
LIKX-POH 102G-1-FI
LIKX-POH 102HXK-1
LIKX-POH 102HXK-1-FI
LIKX-POH 125G-1
LIKX-POH 125G-1-FI
LIKX-POH 125HXK-1
LIKX-POH 125HXK-1-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)

122.62 €

1 23 Days 170125plain boreswivel castor130102010038

155.60 €

1 23 Days 200150plain boreswivel castor with brake130123410038

161.84 €

1 23 Days 200150Ball bearingswivel castor130113210038

195.30 €

1 23 Days 200150Ball bearingswivel castor with brake130134410038

128.18 €

1 23 Days 200150plain boreswivel castor155116412540

160.24 €

1 23 Days 245200plain boreswivel castor with brake155137012540

175.75 €

1 23 Days 245200Ball bearingswivel castor155132512540

208.28 €

1 23 Days 245200Ball bearingswivel castor with brake155154512540

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 220.01 to 320.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Width B(mm) 50 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon Material Synthetic
Suitable for autoclaves yes Mounting type top plate Tread and tyre hardness 85 Shore D
Tread color natural Wheel body color natural Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 300

Tech Support