Pressed Steel Swivel Castor, LK-GSPO Series

Pressed Steel Swivel Castor, LK-GSPO Series
Pressed Steel Swivel Castor, Heavy Duty Design, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LK-GSPO 65K

Part Number
LK-GSPO 65K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.57 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 111 Load Range(daN) 320.01 to 485.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 80 Wheel Width B(mm) 32 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Product type swivel castor
Total height(mm) 90 Weight(g) 948 Wheel diameter(mm) 65
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore D Tread color natural beige Wheel body color natural beige
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 350 Load capacity at 3 km/h(kg) 350

This page is Pressed Steel Swivel Castor, LK-GSPO Series, part number LK-GSPO 65K.
You can find the detail information about specifications and dimensions on part number LK-GSPO 65K.

Tech Support