Pressed Steel Swivel Castor, LK-PATH Series (Part Numbers)

Pressed Steel Swivel Castor, LK-PATH Series
Pressed Steel Swivel Castor, Heavy Duty Design Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LK-PATH 80G
LK-PATH 80G-FI
LK-PATH 80G-ST
LK-PATH 80KF
LK-PATH 80KF-ELS
LK-PATH 80KF-FI
LK-PATH 80KF-FI-ELS
LK-PATH 80KF-ST
LK-PATH 80KF-ST-ELS
LK-PATH 100KF-1
LK-PATH 100KF-1-ELS
LK-PATH 100KF-1-FI
LK-PATH 100KF-1-FI-ELS
LK-PATH 100KF-1-ST
LK-PATH 100KF-1-ST-ELS
LK-PATH 100KF-3
LK-PATH 100KF-3-ELS
LK-PATH 100KF-3-FI
LK-PATH 100KF-3-FI-ELS
LK-PATH 100KF-3-ST
LK-PATH 100KF-3-ST-ELS
LK-PATH 125KF-1
LK-PATH 125KF-1-ELS
LK-PATH 125KF-1-FI
LK-PATH 125KF-1-FI-ELS
LK-PATH 125KF-1-ST
LK-PATH 125KF-1-ST-ELS
LK-PATH 125KF-3
LK-PATH 125KF-3-ELS
LK-PATH 125KF-3-FI
LK-PATH 125KF-3-FI-ELS
LK-PATH 125KF-3-ST
LK-PATH 125KF-3-ST-ELS
LK-PATH 160G
LK-PATH 160G-FI
LK-PATH 160G-ST
LK-PATH 160KA
LK-PATH 160KA-ELS
LK-PATH 160KA-FI
LK-PATH 160KA-FI-ELS
LK-PATH 160KA-ST
LK-PATH 160KA-ST-ELS
LK-PATH 160R
LK-PATH 160R-FI
LK-PATH 160R-ST
LK-PATH 200G
LK-PATH 200G-FI
LK-PATH 200G-ST
LK-PATH 200KA
LK-PATH 200KA-ELS
LK-PATH 200KA-FI
LK-PATH 200KA-FI-ELS
LK-PATH 200KA-ST
LK-PATH 200KA-ST-ELS
LK-PATH 200R
LK-PATH 200R-FI
LK-PATH 200R-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

38.73 €

1 7 Days 161140.01 to 220.00-1008512532plain boreswivel castor1108028032dark grey-25150

61.95 €

1 7 Days 161140.01 to 220.00Conductivity1008512532plain boreswivel castor with brake1109608032dark grey-25150

64.91 €

1 7 Days 161140.01 to 220.00-1008512532plain boreswivel castor with brake11010258032dark grey-25150

42.67 €

1 7 Days 161140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor1108398032grey-20150

55.05 €

1 7 Days 16180.01 to 140.00-1008512532Ball bearing (C)swivel castor1108518032dark grey-20100

65.75 €

1 7 Days 161140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor with brake11010018032grey-20150

78.13 €

1 7 Days 11180.01 to 140.00-100858032Ball bearing (C)swivel castor with brake11010048032dark grey-20100

68.85 €

1 7 Days 111140.01 to 220.00Conductivity100858032Ball bearing (C)swivel castor with brake11010748032grey-20150

81.23 €

1 23 Days 11180.01 to 140.00-100858032Ball bearing (C)swivel castor with brake11010648032dark grey-20100

47.77 €

1 5 Days 155140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor13094610032dark grey-20200

63.65 €

1 7 Days 15580.01 to 140.00-1008512532Ball bearing (C)swivel castor13096410032dark grey-20130

67.83 €

1 5 Days 155140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor with brake130120910032dark grey-20200

83.72 €

1 7 Days 15580.01 to 140.00-1008512532Ball bearing (C)swivel castor with brake130120610032dark grey-20130

73.95 €

1 7 Days 155140.01 to 220.00Conductivity1008512532Ball bearing (C)swivel castor with brake130121010032dark grey-20200

89.83 €

1 7 Days 20280.01 to 140.00-1008516040Ball bearing (C)swivel castor with brake130122610032dark grey-20130

50.78 €

1 7 Days 202140.01 to 220.00-14011016040Ball bearing (C)swivel castor130113210032dark grey-20200

66.68 €

1 7 Days 20280.01 to 140.00-14011016040Ball bearing (C)swivel castor130114310032dark grey-20130

71.38 €

1 7 Days 202140.01 to 220.00-14011016040Ball bearing (C)swivel castor with brake130136810032dark grey-20200

87.27 €

1 7 Days 20280.01 to 140.00Conductivity14011016040Ball bearing (C)swivel castor with brake130137410032dark grey-20130

76.97 €

1 7 Days 202140.01 to 220.00-14011016040Ball bearing (C)swivel castor with brake130140010032dark grey-20200

92.85 €

1 7 Days 20280.01 to 140.00Conductivity14011016040Ball bearing (C)swivel castor with brake130141110032dark grey-20130

51.97 €

1 5 Days 202220.01 to 320.00-1008516040Ball bearing (C)swivel castor155107312532dark grey-20250

72.86 €

1 23 Days 202140.01 to 220.00Conductivity1008516040Ball bearing (C)swivel castor155109512532dark grey-20160

72.17 €

1 5 Days 202220.01 to 320.00-1008516040Ball bearing (C)swivel castor with brake155128712532dark grey-20250

93.09 €

1 7 Days 202140.01 to 220.00-1008516040Ball bearing (C)swivel castor with brake155132712532dark grey-20160

78.15 €

1 7 Days 202220.01 to 320.00-1008516040Ball bearing (C)swivel castor with brake155133712532dark grey-20250

99.05 €

1 7 Days 245140.01 to 220.00-1008520040Ball bearing (C)swivel castor with brake155135112532dark grey-20160

54.71 €

1 5 Days 245220.01 to 320.00-14011020040Ball bearing (C)swivel castor155125212532dark grey-20250

75.62 €

1 7 Days 245140.01 to 220.00-14011020040Ball bearing (C)swivel castor155127212532dark grey-20160

75.33 €

1 5 Days 245220.01 to 320.00-14011020040Ball bearing (C)swivel castor with brake155147212532dark grey-20250

96.23 €

1 7 Days 245140.01 to 220.00Conductivity14011020040Ball bearing (C)swivel castor with brake155149212532dark grey-20160

80.90 €

1 7 Days 245220.01 to 320.00-14011020040Ball bearing (C)swivel castor with brake155152612532dark grey-20250

101.80 €

1 7 Days 245140.01 to 220.00-14011020040Ball bearing (C)swivel castor with brake155153512532dark grey-20160

97.70 €

1 7 Days 245320.01 to 485.00Conductivity14011020040plain boreswivel castor202232416040dark grey-25400

143.83 €

1 7 Days 245320.01 to 485.00-14011020040plain boreswivel castor with brake202282416040dark grey-25400

140.33 €

1 23 Days 245320.01 to 485.00-14011020040plain boreswivel castor with brake202297516040dark grey-25400

96.30 €

1 7 Days 245320.01 to 485.00-14011020040Ball bearing (C)swivel castor202231916040dark grey-20400

138.78 €

1 7 Days 110220.01 to 320.00-1401108032Ball bearing (C)swivel castor202241516040dark grey-20260

142.12 €

1 7 Days 110320.01 to 485.00-1401108032Ball bearing (C)swivel castor with brake202288916040dark grey-20400

184.58 €

1 7 Days 110220.01 to 320.00-1401108032Ball bearing (C)swivel castor with brake202291716040dark grey-20260

138.95 €

1 7 Days 110320.01 to 485.00-1401108032Ball bearing (C)swivel castor with brake202305216040dark grey-20400

181.44 €

1 7 Days 110220.01 to 320.00Conductivity1401108032Ball bearing (C)swivel castor with brake202306016040dark grey-20260

101.78 €

1 7 Days 110320.01 to 485.00-1401108032roller bearingswivel castor202247516040dark grey-25400

147.91 €

1 7 Days 110320.01 to 485.00Conductivity1401108032roller bearingswivel castor with brake202294416040dark grey-25400

144.43 €

1 23 Days 110320.01 to 485.00-1401108032roller bearingswivel castor with brake202308216040dark grey-25400

119.13 €

1 7 Days 110485.01 to 750.00Conductivity1401108032plain boreswivel castor245266820040dark grey-25500

165.62 €

1 7 Days 136485.01 to 750.00-14011010032plain boreswivel castor with brake245320020040dark grey-25500

161.76 €

1 7 Days 136485.01 to 750.00Conductivity14011010032plain boreswivel castor with brake245329520040dark grey-25500

119.20 €

1 7 Days 136485.01 to 750.00-14011010032Ball bearing (C)swivel castor245271820040dark grey-20500

165.75 €

1 7 Days 136320.01 to 485.00Conductivity14011010032Ball bearing (C)swivel castor245269520040dark grey-20325

165.36 €

1 7 Days 136485.01 to 750.00-14011010032Ball bearing (C)swivel castor with brake245328020040dark grey-20500

211.91 €

1 23 Days 245320.01 to 485.00Conductivity14011020040Ball bearing (C)swivel castor with brake245327720040dark grey-20325

161.83 €

1 7 Days 136485.01 to 750.00Conductivity14011010032Ball bearing (C)swivel castor with brake245333020040dark grey-20500

208.38 €

1 7 Days 136320.01 to 485.00-14011010032Ball bearing (C)swivel castor with brake245340420040dark grey-20325

125.27 €

1 7 Days 136485.01 to 750.00Conductivity14011010032roller bearingswivel castor245277420040dark grey-25500

171.75 €

1 7 Days 161485.01 to 750.00-14011012532roller bearingswivel castor with brake245330420040dark grey-25500

167.90 €

1 7 Days 161485.01 to 750.00Conductivity14011012532roller bearingswivel castor with brake245338420040dark grey-25500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support