• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Swivel Castor, LK-PO Series (Part Numbers)

Pressed Steel Swivel Castor, LK-PO Series
Pressed Steel Swivel Castor, Heavy Duty Design, Nylon Wheel

Bracket: LK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 125x50 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LK-PO 100G-1-FI-ELS

Part Number
LK-PO 100G-1-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

77.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130117510037greygrey-25280

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

This page is Pressed Steel Swivel Castor, LK-PO Series, part number LK-PO 100G-1-FI-ELS.
You can find the detail information about specifications and dimensions on part number LK-PO 100G-1-FI-ELS.

Variation of this product

Part Number
LK-PO 100G-1-ELS-FA
LK-PO 100G-1-FA
LK-PO 100G-1-FI
LK-PO 100G-1-FI-ELS-FA
LK-PO 100G-1-FI-FA
LK-PO 100G-1-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

66.18 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor13099310037greygrey-25280

50.61 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor13099410037natural whitenatural white-25280

61.90 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130113810037natural whitenatural white-25280

86.25 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor with brake130122810037greygrey-25280

70.68 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130220.01 to 320.00Conductivity1008510037plain boreswivel castor with brake130122010037natural whitenatural white-25280

68.03 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130220.01 to 320.00-1008510037plain boreswivel castor with brake130115910037natural whitenatural white-25280

Tech Support