Light Duty Swivel Castor, LKRA-TPA Series

Light Duty Swivel Castor, LKRA-TPA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LKRA-TPA Series

Bracket: LKRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKRA-TPA 80G
LKRA-TPA 80G-11
LKRA-TPA 80G-11-E11
LKRA-TPA 80G-11-E12
LKRA-TPA 80G-11-E13
LKRA-TPA 80G-11-E14
LKRA-TPA 80G-11-E15
LKRA-TPA 80G-11-E17
LKRA-TPA 80G-11-ELS
LKRA-TPA 80G-11-ELS-E11
LKRA-TPA 80G-11-ELS-E12
LKRA-TPA 80G-11-ELS-E13
LKRA-TPA 80G-11-ELS-E14
LKRA-TPA 80G-11-ELS-E15
LKRA-TPA 80G-11-ELS-E17
LKRA-TPA 80G-11-ER12
LKRA-TPA 80G-11-ER13
LKRA-TPA 80G-11-ER14
LKRA-TPA 80G-11-ER15
LKRA-TPA 80G-11-EV12
LKRA-TPA 80G-11-EV13
LKRA-TPA 80G-11-EV14
LKRA-TPA 80G-11-EV15
LKRA-TPA 80G-11-EV17
LKRA-TPA 80G-11-EV18
LKRA-TPA 80G-11-FI
LKRA-TPA 80G-11-FI-E11
LKRA-TPA 80G-11-FI-E12
LKRA-TPA 80G-11-FI-E13
LKRA-TPA 80G-11-FI-E14
LKRA-TPA 80G-11-FI-E15
LKRA-TPA 80G-11-FI-E17
LKRA-TPA 80G-11-FI-ELS
LKRA-TPA 80G-11-FI-ELS-E11
LKRA-TPA 80G-11-FI-ELS-E12
LKRA-TPA 80G-11-FI-ELS-E13
LKRA-TPA 80G-11-FI-ELS-E14
LKRA-TPA 80G-11-FI-ELS-E15
LKRA-TPA 80G-11-FI-ELS-E17
LKRA-TPA 80G-11-FI-ER12
LKRA-TPA 80G-11-FI-ER13
LKRA-TPA 80G-11-FI-ER14
LKRA-TPA 80G-11-FI-ER15
LKRA-TPA 80G-11-FI-EV12
LKRA-TPA 80G-11-FI-EV13
LKRA-TPA 80G-11-FI-EV14
LKRA-TPA 80G-11-FI-EV15
LKRA-TPA 80G-11-FI-EV17
LKRA-TPA 80G-11-FI-EV18
LKRA-TPA 80G-ELS
LKRA-TPA 80G-ELS-GS12
LKRA-TPA 80G-FI
LKRA-TPA 80G-FI-ELS
LKRA-TPA 80G-FI-ELS-GS12
LKRA-TPA 80G-FI-GS12
LKRA-TPA 80G-GS12
LKRA-TPA 80KF
LKRA-TPA 80KF-11
LKRA-TPA 80KF-11-E11
LKRA-TPA 80KF-11-E12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Wheel body color Load capacity at 3 km/h
(kg)

21.90 €

1 5 Days 10880.01 to 140.00-80plain boreswivel castor10844180bolt holesilver grey100

21.90 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor10844080bolt holesilver grey100

36.85 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11155180expandersilver grey100

36.85 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11157880expandersilver grey100

36.85 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11155280expandersilver grey100

36.85 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11161480expandersilver grey100

36.85 €

1 7 Days 10880.01 to 140.00-80plain boreswivel castor11162480expandersilver grey100

36.85 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11169080expandersilver grey100

29.72 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor10845980bolt holeblack65

44.67 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor11154080expanderblack65

44.67 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor11156080expanderblack65

44.67 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor11160580expanderblack65

44.67 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor11162180expanderblack65

44.67 €

1 7 Days 10835.01 to 80.00Conductivity80plain boreswivel castor11158080expanderblack65

44.67 €

1 7 Days 11135.01 to 80.00Conductivity80plain boreswivel castor11169180expanderblack65

35.48 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor11152280expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor11153080expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor11154280expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor11155380expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor11152280expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11152880expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11154480expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11155180expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11155880expandersilver grey100

35.48 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor11156280expandersilver grey100

34.32 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor with brake10854980bolt holesilver grey100

49.26 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11166580expandersilver grey100

49.26 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11170080expandersilver grey100

49.26 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11164080expandersilver grey100

49.26 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11171980expandersilver grey100

49.26 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor with brake11173280expandersilver grey100

49.26 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor with brake11178480expandersilver grey100

42.13 €

1 7 Days 10835.01 to 80.00Conductivity80plain boreswivel castor with brake10855680bolt holeblack65

57.08 €

1 7 Days 10835.01 to 80.00Conductivity80plain boreswivel castor with brake11160680expanderblack65

57.08 €

1 7 Days 10835.01 to 80.00-80plain boreswivel castor with brake11169280expanderblack65

57.08 €

1 7 Days 10835.01 to 80.00-80plain boreswivel castor with brake11171480expanderblack65

57.08 €

1 7 Days 10835.01 to 80.00-80plain boreswivel castor with brake11173080expanderblack65

57.08 €

1 7 Days 10835.01 to 80.00-80plain boreswivel castor with brake11167080expanderblack65

57.08 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor with brake11179480expanderblack65

47.90 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11162380expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11163180expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11165180expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11165480expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00-80plain boreswivel castor with brake11162380expandersilver grey100

47.90 €

1 7 Days 10880.01 to 140.00Conductivity80plain boreswivel castor with brake11163080expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor with brake11165180expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor with brake11165180expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor with brake11166180expandersilver grey100

47.90 €

1 7 Days 11180.01 to 140.00Conductivity80plain boreswivel castor with brake11167080expandersilver grey100

29.72 €

1 5 Days 11135.01 to 80.00Conductivity80plain boreswivel castor10844880bolt holeblack65

33.42 €

1 7 Days 11135.01 to 80.00Conductivity80plain boreswivel castor10847780threaded pinblack65

34.32 €

1 5 Days 10880.01 to 140.00-80plain boreswivel castor with brake10855380bolt holesilver grey100

42.13 €

1 5 Days 11135.01 to 80.00-80plain boreswivel castor with brake10855980bolt holeblack65

45.83 €

1 7 Days 11135.01 to 80.00-80plain boreswivel castor with brake10858680threaded pinblack65

38.01 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor with brake10857980threaded pinsilver grey100

25.60 €

1 5 Days 11180.01 to 140.00-80plain boreswivel castor10847080threaded pinsilver grey100

26.23 €

1 5 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor10848880bolt holesilver grey100

26.23 €

1 5 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor10848880expandersilver grey100

41.18 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor11157080expandersilver grey100

41.18 €

1 7 Days 11180.01 to 140.00-80Ball bearing (C)swivel castor11162080expandersilver grey100

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 57
Wheel Width B(mm) 32 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Wheel width(mm) 32 Suitable for autoclaves no Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support