• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GB Series (LSD-GB 128K)

Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GB Series LSD-GB 128K

Product Details:

Manufacturer part number: LSD-GB 128K

Brand: BLICKLE

Price: 695.87

Delivery time: 23 Days


Technical Data:

Mounting Height H: 215 mm

Load Range: Up to 35.00 daN

Plate Length L: 175 mm

Plate Width W: 140 mm

Wheel Dia. D: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSD-GB 128K

Part Number
LSD-GB 128K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

695.87 €

1 23 Days 215Up to 35.001751401505018511670125601500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color brown Wheel body color silver Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -30

This page is Heavy Duty Welded Steel Twin Wheel Swivel Castor, LSD-GB Series, part number LSD-GB 128K.
You can find the detail information about specifications and dimensions on part number LSD-GB 128K.

Variation of this product

Part Number
LSD-GB 100K
LSD-GB 150K-35
LSD-GB 200K-35
LSD-GB 202K
LSD-GB 250K
LSD-GB 252K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

453.27 €

1 7 Days 185750.01 or More14011012550145515010040810

727.50 €

1 23 Days 260Up to 35.001751402005021511950150501400

792.47 €

1 23 Days 280Up to 35.001751402008026014500200501800

1,651.05 €

1 7 Days 330Up to 35.002552002506028031810200802850

1,760.69 €

1 7 Days 330Up to 35.002552002508033032000250602700

1,991.75 €

1 7 Days 390Up to 35.002552003008033038900250803700

Tech Support