Heavy Duty Drive Wheel, GVUN Series (GVUN 200/30H7)

Heavy Duty Drive Wheel, GVUN Series GVUN 200/30H7

Product Details:

Manufacturer part number: GVUN 200/30H7

Brand: BLICKLE

Price: 267.60

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 200 mm

Wheel Width: 50 mm

Hole Diameter: 30 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 900 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GVUN 200/30H7

Part Number
GVUN 200/30H7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

267.60 €

1 5 Days 2005030609009004041900

Loading...

  1. 1

Basic information

Wheel Material Cast Bearing type hub keyway Material (details) rugged grey cast iron
Product type drive wheel Antistatic no Suitable for autoclaves no
Tread and tyre hardness 92 Shore A Electrically conductive no Tread color natural
Wheel body colour silver Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Tread material Polyurethane Rustproof no
Non-marking yes Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -30

This page is Heavy Duty Drive Wheel, GVUN Series, part number GVUN 200/30H7.
You can find the detail information about specifications and dimensions on part number GVUN 200/30H7.

Variation of this product

Part Number
GVUN 127/25H7
GVUN 150/30H7
GVUN 160/30H7
GVUN 202/35H7
GVUN 252/40H7
GVUN 302/50H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

191.56 €

1 5 Days 1255025406506501812650

206.74 €

1 5 Days 1505030607007002185700

215.02 €

1 5 Days 1605030607007002528700

350.80 €

1 5 Days 2008035801.41.474991400

518.14 €

1 5 Days 2508040801.81.8108681800

555.47 €

1 5 Days 3008050752.12.1130002100

Tech Support