Wheel, VPP Series

Wheel, VPP Series
Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim

Tyre:

  • standard solid rubber, hardness 80 Shore A
  • very good operational comfort
  • very good floor preservation, low-noise operation
  • colour black

Rim:

  • high-quality polypropylene, impact resistant
  • colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VPP 80/12G
VPP 80/12G-SG
VPP 80/12R
VPP 80/12R-SG
VPP 100/12G
VPP 100/12G-SG
VPP 100/12R
VPP 100/12R-SG
VPP 100/15G
VPP 100/15G-SG
VPP 100/15R
VPP 100/15R-SG
VPP 125/12G
VPP 125/12G-SG
VPP 125/12R
VPP 125/12R-SG
VPP 125/15G
VPP 125/15G-SG
VPP 125/15R
VPP 125/15R-SG
VPP 140/15G
VPP 140/15G-SG
VPP 140/15R
VPP 140/15R-SG
VPP 150/20G
VPP 150/20G-SG
VPP 150/20R
VPP 150/20R-SG
VPP 160/20-45G
VPP 160/20-45G-SG
VPP 160/20-45R
VPP 160/20-45R-SG
VPP 160/20G
VPP 160/20G-SG
VPP 160/20R
VPP 160/20R-SG
VPP 180/20G
VPP 180/20G-SG
VPP 180/20R
VPP 180/20R-SG
VPP 200/20G
VPP 200/20G-SG
VPP 200/20K
VPP 200/20K-SG
VPP 200/20R
VPP 200/20R-SG
VPP 200/25G
VPP 200/25G-SG
VPP 205/20G
VPP 250/20-74G
VPP 250/20-74G-SG
VPP 250/20G
VPP 250/20G-SG
VPP 250/20K
VPP 250/20K-SG
VPP 250/25-74G
VPP 250/25-74G-SG
VPP 250/25G
VPP 250/25G-SG
VPP 250/25K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread color Non-staining Rustproof Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

4.20 €

1 5 Days 802512355050plain bore95blacknoyesno-2050

5.93 €

1 5 Days 802512355050plain bore106greyyesyesyes-2050

6.63 €

1 5 Days 802512355050roller bearing118blacknonono-2050

8.35 €

1 5 Days 802512355050roller bearing126greyyesnoyes-2050

5.76 €

1 5 Days 1003012457070plain bore185blacknoyesno-2070

8.81 €

1 5 Days 1003012457070plain bore218greyyesyesyes-2070

9.17 €

1 5 Days 1003012457070roller bearing220blacknonono-2070

12.23 €

1 5 Days 1003012457070roller bearing240greyyesnoyes-2070

5.76 €

1 5 Days 1003015457070plain bore183blacknoyesno-2070

8.81 €

1 5 Days 1003015457070plain bore216greyyesyesyes-2070

9.17 €

1 5 Days 1003015457070roller bearing212blacknonono-2070

12.23 €

1 5 Days 1003015457070roller bearing228greyyesnoyes-2070

8.15 €

1 5 Days 125381245100100plain bore359blacknoyesno-20100

14.33 €

1 5 Days 125381245100100plain bore438greyyesyesyes-20100

9.88 €

1 5 Days 125381245100100roller bearing395blacknonono-20100

16.06 €

1 5 Days 125381245100100roller bearing462greyyesnoyes-20100

8.15 €

1 5 Days 125381545100100plain bore358blacknoyesno-20100

14.33 €

1 5 Days 125381545100100plain bore436greyyesyesyes-20100

9.88 €

1 5 Days 125381545100100roller bearing394blacknonono-20100

16.06 €

1 5 Days 125381545100100roller bearing448greyyesnoyes-20100

9.88 €

1 5 Days 140381545115115plain bore476blacknoyesno-20115

19.83 €

1 5 Days 140381545115115plain bore601greyyesyesyes-20115

12.00 €

1 5 Days 140381545115115roller bearing510blacknonono-20115

21.95 €

1 5 Days 140381545115115roller bearing629greyyesnoyes-20115

13.00 €

1 5 Days 150402060135135plain bore520blacknoyesno-20135

23.75 €

1 5 Days 150402060135135plain bore640greyyesyesyes-20135

15.45 €

1 5 Days 150402060135135roller bearing611blacknonono-20135

26.18 €

1 5 Days 150402060135135roller bearing741greyyesnoyes-20135

12.60 €

1 5 Days 160402045135135plain bore643blacknoyesno-20135

24.12 €

1 5 Days 160402045135135plain bore731greyyesyesyes-20135

20.25 €

1 5 Days 160402045135135roller bearing688blacknonono-20135

31.76 €

1 5 Days 160402045135135roller bearing786greyyesnoyes-20135

13.17 €

1 5 Days 160402060135135plain bore612blacknoyesno-20135

24.68 €

1 5 Days 160402060135135plain bore746greyyesyesyes-20135

15.60 €

1 5 Days 160402060135135roller bearing906blacknonono-20135

27.11 €

1 5 Days 160402060135135roller bearing812greyyesnoyes-20135

18.02 €

1 5 Days 180502060170170plain bore879blacknoyesno-20170

32.51 €

1 5 Days 180502060170170plain bore1048greyyesyesyes-20170

20.32 €

1 5 Days 180502060170170roller bearing942blacknonono-20170

34.82 €

1 5 Days 180502060170170roller bearing1128greyyesnoyes-20170

20.34 €

1 5 Days 200502060205205plain bore1123blacknoyesno-20205

42.98 €

1 5 Days 200502060205205plain bore1344greyyesyesyes-20205

35.30 €

1 5 Days 200502060205205ball bearing1388blacknonono-20205

57.95 €

1 5 Days 200502060205205ball bearing1561greyyesnoyes-20205

21.30 €

1 5 Days 200502060205205roller bearing1620blacknonono-20205

43.95 €

1 5 Days 200502060205205roller bearing1504greyyesnoyes-20205

20.34 €

1 5 Days 200502560205205plain bore1133blacknoyesno-20205

42.98 €

1 7 Days 200502560205205plain bore1340greyyesyesyes-20205

27.24 €

1 5 Days 200652060200200plain bore1651blacknoyesno-20200

41.15 €

1 5 Days 250602074295295plain bore2780blacknoyesno-20295

93.04 €

1 5 Days 250602074295295plain bore2515greyyesyesyes-20295

40.74 €

1 5 Days 250602065295295plain bore2031blacknoyesno-20295

92.61 €

1 7 Days 250602065295295plain bore2348greyyesyesyes-20295

60.32 €

1 5 Days 250602065295295ball bearing2360blacknonono-20295

112.20 €

1 5 Days 250602065295295ball bearing2750greyyesnoyes-20295

41.15 €

1 5 Days 250602574295295plain bore2030blacknoyesno-20295

93.04 €

1 7 Days 250602574295295plain bore2361greyyesyesyes-20295

40.74 €

1 5 Days 250602565295295plain bore2034blacknoyesno-20295

92.61 €

1 5 Days 250602565295295plain bore2378greyyesyesyes-25295

62.55 €

1 5 Days 250602565295295ball bearing2326blacknonono-20295

Loading...

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin
Material (details) high-quality polypropylene Product type wheel Antistatic no
Suitable for autoclaves no Tread and tyre hardness 80 Shore A Electrically conductive no
Wheel body colour black Heat-resistant no Tread hydrolysis-resistant no
Tread material Rubber Max. temperature resistance(° C) 60

Tech Support