Retaining cable, for threaded lock pin, stainless steel (22355.6012)

Retaining cable, for threaded lock pin, stainless steel 22355.6012

Product Details:

Manufacturer part number: 22355.6012

Brand: HALDER

Price: 7.28

Delivery time: 3 Days


Technical Data:

For nominal length l: 200 mm

Specification: with holding clip and eyelet

Weight: 10 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22355.6012

Part Number
22355.6012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For nominal length l
(mm)
Specification Weight
(g)

7.28 €

1 3 Days 200with holding clip and eyelet10

Loading...

  1. 1

Basic information

Attaching ring Stainless Steel

This page is Retaining cable, for threaded lock pin, stainless steel, part number 22355.6012.
You can find the detail information about specifications and dimensions on part number 22355.6012.

Variation of this product

Part Number
22355.6001
22355.6002
22355.6003
22355.6011
22355.6013
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For nominal length l
(mm)
Specification Weight
(g)

4.81 €

1 3 Days 150with holding clip and attaching ring13

5.74 €

1 3 Days 200with holding clip and attaching ring8.2

6.28 €

1 3 Days 300with holding clip and attaching ring15

6.62 €

1 3 Days 150with holding clip and eyelet9.9

7.67 €

1 3 Days 300with holding clip and eyelet15

Tech Support