Warning Streamers, with lettering "Remove Before Flight", with reflector

Warning Streamers, with lettering "Remove Before Flight", with reflector
Material

Eyelet

    • Brass, nickel-plated

Reflector

    • PVC, fluorescent, luminous yellow

key ring

    • Alloy steel, nickel-plated

Flag

    • Nylon fibre reinforced special PVC, red RAL 3020

Notes

Further information on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4217.B001

Part Number
4217.B001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.62 €

1 3 Days

Loading...

  1. 1

Basic information

D(inch) 30 Specification With reflector Material Nylon fibre reinforced special PVC, red RAL 3020
l x b(mm) 220 x 40 Weight(g) 16

This page is Warning Streamers, with lettering "Remove Before Flight", with reflector, part number 4217.B001.
You can find the detail information about specifications and dimensions on part number 4217.B001.

Tech Support