• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Star Grip Screws, Similar to DIN 6336, Stainless steel A4

Star Grip Screws, Similar to DIN 6336, Stainless steel A4
Material

Handle

    • Stainless steel 1.4408, precision casting, polished

Screw

    • Stainless steel A4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24741.0105
24741.0110
24741.0115
24741.0120
24741.0125
24741.0130
24741.0135
24741.0140
24741.0145
24741.0150
24741.0155
24741.0160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l
(mm)
h1
(mm)
h2
(mm)
Weight
(g)

25.33 €

1 3 Days 40M814202512118

25.33 €

1 3 Days 40M814252512115

25.38 €

1 3 Days 40M814302512120

25.50 €

1 3 Days 40M814402512124

35.64 €

1 3 Days 50M1018203215229

35.76 €

1 3 Days 50M1018253215232

36.69 €

1 3 Days 50M1018303215234

36.34 €

1 3 Days 50M1018453215242

36.52 €

1 3 Days 50M1018553215252

51.29 €

1 3 Days 63M1220304019429

51.64 €

1 3 Days 63M1220404019435

52.05 €

1 3 Days 63M1220504019442

Loading...

  1. 1

Basic information

Main Body Type Polygon Polygon, type Star Shaped Main Body Material Stainless Steel
Polished Polished Screw Stainless steel A4 Handle Stainless steel 1.4408, precision casting

Tech Support