Silencers - Manometers - Couplings, Flow Regulator Type B For Cylinders With Silencer

Silencers - Manometers - Couplings, Flow Regulator Type B For Cylinders With Silencer
- Silencer for various applications
- Versatile thanks to various materials
- Connection sizes from M5 to G1"
- Reduction of noise level

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B303331
B303332
B303333
B303334
B303335
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension ØB Dimension H Dimension SW

4.45 €

1 4 Days M592.58

6.90 €

1 4 Days G1/8165.513

7.85 €

1 4 Days G1/420817

11.72 €

1 4 Days G3/825819

15.78 €

1 4 Days G1/2301024

Loading...

  1. 1

Basic information

Operating Temperature Depending on the type of silencer Materials Sintered bronze (50µm) / Brass (CW614N) / Stainless steel (AISI 316L and AISI 304L) Thread Cyl. thread, DIN EN ISO 228 / Metr. thread, DIN ISO 262
Medium Compressed air

Tech Support