Standard Fittings Type 100, Parallel M/F Extension

Standard Fittings Type 100, Parallel M/F Extension
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20501
20502
20503
20504
20505
20506
20507
20508
20509
20510
20511
20513
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension H Dimension L Dimension SW

0.45 €

10 4 Days 414.514

0.45 €

10 4 Days 61614

0.65 €

10 4 Days 619.517

1.27 €

10 4 Days 620.522

0.68 €

10 4 Days 821.517

0.98 €

10 4 Days 822.522

1.60 €

10 4 Days 82624

1.17 €

10 4 Days 923.522

1.72 €

10 4 Days 92724

1.93 €

10 4 Days 102826

3.02 €

10 4 Days 112832

7.53 €

10 4 Days 112938

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support