• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Inch Size, Open Design (GE12-ZO-HLN)

Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Inch Size, Open Design GE12-ZO-HLN

Product Details:

Manufacturer part number: GE12-ZO-HLN

Brand: INA

Price: 8.48

Delivery time: 4 Days


Technical Data:

Bore diameter: 12.7 mm

Dynamic load rating (radial): 17800 N

Outside Diameter Bearing [D]: 22.225 mm

Width Inner Ring [B]: 11.1 mm

Basic static load rating, radial [C 0r]: 41000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE12-ZO-HLN

Part Number
GE12-ZO-HLN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
Weight
(g)
-

8.48 €

1000 4 Days 12.71780022.22511.141000-18

Loading...

  1. 1

This page is Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Inch Size, Open Design, part number GE12-ZO-HLN.
You can find the detail information about specifications and dimensions on part number GE12-ZO-HLN.

Variation of this product

Part Number
GE15-ZO-HLN
GE19-ZO-HLN
GE22-ZO-HLN
GE25-ZO-HLN
GE31-ZO-HLN
GE34-ZO-HLN
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
Weight
(g)
-

11.46 €

1000 4 Days 15.8752840026.98813.89465600-32

12.14 €

1000 4 Days 19.054080031.7516.66294100-52.87

12.92 €

1000 4 Days 22.2255530036.51319.431128000-82

13.65 €

1000 4 Days 25.47010041.27522.2251620000.118-

23.66 €

1000 4 Days 31.7511200050.827.7622590000.218-

28.66 €

1000 4 Days 34.92513300055.56330.153070000.284-

Tech Support