Corrosion-Resistant Rod End, with Internal Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design, Fine Pitch Thread Connector (Part Numbers)

Corrosion-Resistant Rod End, with Internal Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design, Fine Pitch Thread Connector
Corrosion-resistant rod end, with internal thread, right hand thread : maintenance-free, sliding layer: PTFE film, DIN ISO 12240-4, dimension series K, type F, open designfine pith thread connector for standard pneumatic cylinders to DIN ISO 15552

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIKPSR10-PS
GIKPSR12-PS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
Weight
(g)

38.45 €

1000 4 Days 101800022148000-78.7

48.35 €

1000 4 Days 1224000261691000.115-

Loading...

  1. 1

Tech Support