• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flanged housing Unit, PCJ Series (PCJ55-XL-I)

Flanged housing Unit, PCJ Series PCJ55-XL-I

Product Details:

Manufacturer part number: PCJ55-XL-I

Brand: INA

Price: 76.25

Delivery time: 4 Days


Technical Data:

Unit height H: 67.4 mm

Bore diameter [d]: 55 mm

Flange width [L]: 162 mm

Basic Dynamic Load Rating, Radial [C r]: 46000 N

Basic static load rating, radial [C 0r]: 29000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCJ55-XL-I

Part Number
PCJ55-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

76.25 €

1 4 Days 67.45516246000290003.17

Loading...

  1. 1

This page is Flanged housing Unit, PCJ Series, part number PCJ55-XL-I.
You can find the detail information about specifications and dimensions on part number PCJ55-XL-I.

Variation of this product

Part Number
PCJ45-XL-FA125-I
PCJ50-XL-N-FA125-I
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

70.95 €

1 4 Days 56.74513734500204002.22

80.28 €

1 4 Days 60.85014337500232002.42

Tech Support