Flanged Housing Unit, RCJO Series

Flanged Housing Unit, RCJO Series
Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJO100-XL-I

Part Number
RCJO100-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

799.43 €

1000 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 125 Bore diameter [d](mm) 100 Flange width [L](mm) 310
Basic Dynamic Load Rating, Radial [C r](N) 184000 Basic static load rating, radial [C 0r](N) 141000 Weight(kg) 32.56

This page is Flanged Housing Unit, RCJO Series, part number RCJO100-XL-I.
You can find the detail information about specifications and dimensions on part number RCJO100-XL-I.

Tech Support