Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFE60-XL-I
Unit height H(mm) | 63.8 | Bore diameter [d](mm) | 60 | Basic Dynamic Load Rating, Radial [C r](N) | 56000 |
---|---|---|---|---|---|
Basic static load rating, radial [C 0r](N) | 36000 | Height Flange [H](mm) | 195 | Weight(kg) | 4.22 |
This page is Take-Up Housing Unit, TFE Series, part number TFE60-XL-I.
You can find the detail information about specifications and dimensions on part number TFE60-XL-I.