Hydraulic Pump PUMP1000 and Maintenance Products

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUMP1000-0,​7L.SPARE-KIT
PUMP1000-2,​2L
PUMP1000-4L.SPARE-KIT
PUMP1000-5L-AIR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Length [L]
(mm)
Width
(mm)
Height
(mm)
Oil flow/minute
(cm³/min)
Oil flow/stroke [V̇H]
(cm³)
Oil flow/stroke [V̇H1]
(cm³)
Oil viscosity in accordance with ISO VG at 40°C
(mm²/s)
Required pressure in the air supply
(bar)
Volume of oil container
(l)
Useable oil quantity
(l)
Operating pressure
(bar)
Hose length
(mm)
Maximum operating pressure
(bar)
Weight
(kg)
Weight
(g)
-

377.58 €

1000 4 Days 0.001--------------1

4,015.25 €

1 Available 4 Days -580125170-1.42932 - 46-2.2230200010008-
-

964.26 €

1000 4 Days 130 x 130 x 5-------------0.1-

5,778.31 €

1 Available 4 Days -320270235100 - 500--32 - 462.8 - 8.554-2000100014-

Loading...

  1. 1

Tech Support