• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Plummer Block Housing Unit G3..-XL-NPP-B, RIBB Sheet Metal PB

Plummer Block Housing Unit G3..-XL-NPP-B, RIBB Sheet Metal PB
Plummer block housing unit G3..-XL-NPP-B, RIBB sheet metal PB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G309-XL-NPP-B

Part Number
G309-XL-NPP-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.00 €

1000 4 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Bore diameter [d](mm) 45 Basic Dynamic Load Rating, Radial [C r](N) 53000
Basic static load rating, radial [C 0r](N) 27500 Outside diameter [D SP](mm) 100 Weight(kg) 0.84

This page is Plummer Block Housing Unit G3..-XL-NPP-B, RIBB Sheet Metal PB, part number G309-XL-NPP-B.
You can find the detail information about specifications and dimensions on part number G309-XL-NPP-B.

Tech Support