Flanged Housing Unit, TME Series

Flanged Housing Unit, TME Series
Housing units TME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TME70-XL-I

Part Number
TME70-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

234.23 €

1000 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 44.5 Bore diameter [d](mm) 70 Basic Dynamic Load Rating, Radial [C r](N) 66000
Basic static load rating, radial [C 0r](N) 44000 Height Flange [H](mm) 215 Locking Collar Total Width [B 1](mm) 66
Weight(kg) 5.02

This page is Flanged Housing Unit, TME Series, part number TME70-XL-I.
You can find the detail information about specifications and dimensions on part number TME70-XL-I.

Tech Support