Flanged Housing Unit, PCSTK Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PCSTK30-208-XL
PCSTK40-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Weight
(kg)

60.85 €

1000 4 Days 44301.12

57.88 €

1000 4 Days 45.8400.93

Loading...

  1. 1

Basic information

Flange width [L](mm) 115 Basic Dynamic Load Rating, Radial [C r](N) 32500 Basic static load rating, radial [C 0r](N) 19800
Height Flange [H](mm) 156 Load Carrying Capacity (Housing) [C 0r G](N) 6000

Tech Support