Brass Supporters Hexagonal Both-Sides Female【50 Pieces Per Package】

Brass Supporters Hexagonal Both-Sides Female
  • Volume Discount
Useful for supporting Printed Circuit Board, acrylic cover and other parts. Beautiful and inexpensive brass nickel plated hexagon shape with female screws on both sides.

[Features]
· The size is the biggest among those supported.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASB-308E
ASB-345E
ASB-370E
ASB-455E
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Diameter Length L
(mm)
Screw hole depth L1
(mm)

16.04 €

50 Pieces Per Package

1 pack Available Same day

Stock

10M38All screws

47.27 €

50 Pieces Per Package

1 pack Available Same day

Stock

-M3456

81.01 €

50 Pieces Per Package

1 pack Available Same day

Stock

-M3706

65.27 €

50 Pieces Per Package

1 pack Available Same day

Stock

-M4558

Loading...

  1. 1

Basic information

Screw Type Both sides female Material/finishing Brass (Nickel Plating) Outer shape Hexagon
Number with packs(Piece) 50

Tech Support