Heat shrinkable shielding tube【10 Pieces Per Package】

Heat shrinkable shielding tube
  • Volume Discount
Improved shielding effectiveness for heat-shrinkable tubing. For use in various applications including pseudo-shielded wiring, connector component shielding, etc.

[Features]
Bundling and shielding can be performed at the same time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KHSST-6
KHSST-8
KHSST-12
KHSST-18
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner diameter before shrink
(mm)
Wall thickness after complete shrinking
(mm)

87.91 €

10 Pieces Per Package

1 pack Available 6 Days 106.60.56

95.24 €

10 Pieces Per Package

1 pack Available 5 Days 108.60.56

115.40 €

10 Pieces Per Package

1 pack 5 Days 1012.70.56

179.48 €

10 Pieces Per Package

2 packs 7 Days 10190.76

Loading...

  1. 1

Basic information

Shrinkage ratio 2:1 Material Polyolefin + conductive sheet Color Black
Flame Retardant Available Adhesive Available Length(mm) 1000
Special Function/Application Heat Resistant / Shield Effect Representative Standard UL224 VW-1 Quantity of units ordered(Book) 2
Shield Effect Available Continuous operating temperature range (Min) Min(°C) -20 Continuous operating temperature range (Max) Max(°C) 60

Tech Support