Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of electrical connections | Modular spacing connections | |
---|---|---|---|---|---|---|---|
0.40 € | 100 | 4 Days | 4 | 5.08 | |||
0.49 € | 100 | 4 Days | 5 | 5.08 | |||
0.60 € | 100 | 4 Days | 6 | 5.08 | |||
0.69 € | 100 | 4 Days | 7 | 5.08 | |||
0.80 € | 100 | 4 Days | 8 | 5.08 | |||
0.89 € | 100 | 4 Days | 9 | 5.08 | |||
0.98 € | 50 | 4 Days | 10 | 5.08 | |||
1.09 € | 100 | 4 Days | 11 | 5.08 | |||
1.18 € | 100 | 4 Days | 12 | 5.08 | |||
0.40 € | 100 | 5 Days | 4 | 5 | |||
0.49 € | 100 | 4 Days | 5 | 5 | |||
0.60 € | 500 | 65 Days | 6 | 5 | |||
0.69 € | 100 | 65 Days | 7 | 5 | |||
0.80 € | 100 | 65 Days | 8 | 5 | |||
0.89 € | 100 | 4 Days | 9 | 5 | |||
0.98 € | 100 | 65 Days | 10 | 5 | |||
1.09 € | 100 | 65 Days | 11 | 5 | |||
1.18 € | 100 | 4 Days | 12 | 5 | |||
0.29 € | 500 | 4 Days | - | - |
Loading...
Wiring Method | Other | Height | 13.5 | Number of levels | 1 |
---|---|---|---|---|---|
Angle PCB/conductor connection | 0°/180° (horizontal) | Rated current In | 24 | Nominal rated voltage | 600 |
Rated surge voltage | 4 | Over voltage category | II | Pollution degree | 2 |
Connection type conductor | Other | Connectable conductor cross section solid-core | 0.13 - 2.5 | Connectable conductor cross section fine-strand with cable end sleeve | 0.25 - 1.5 |
Connectable conductor cross section fine-strand without cable end sleeve | 0.13 - 2.5 | Connection type PCB | Soldering connection | Material connection surface | Nickel |
Length pin | 3.5 | Material insulation body | Other | Colour housing | Orange |
Operation temperature | -50 - 120 | Type of PCB fastening | Other | Type of fastening | Solder |
Type of banding | Other | Degree of protection (IP), mounted | IP20 | Flame retardant class UL94 | V0 |