Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1711980000
Part Number
|
---|
1711980000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector Shape | Number of Poles | Rated Current (A) | Wire connection method | Model | Wire connection range (mm2) | Wire connection range (AWG) | Quantity of units ordered (Piece) | Color | Plating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.77 € | 5 | Available | 5 Days | Round | 4 | 10 | Crimp | BLC 5.08/4R SW | 0.25 to 2.5 | 26 to 14 | 100 | Black | No plating |
Loading...
Connector series initials | A/B/C | Applicable pin/contact | Cable side connector (female) | Rated Voltage(V) | 300 |
---|---|---|---|---|---|
Connector Shape | 180° | Representative Standard | UL / CSA | Features | NA |
Pitch(mm) | 5.08 |
This page is BLC 5.08 mm Series, part number 1711980000.
You can find the detail information about specifications and dimensions on part number 1711980000.
Configure
Basic Attributes
Connector Shape
Number of Poles
Rated Current(A)
Wire connection method
Model
Wire connection range(mm2)
Wire connection range(AWG)
Quantity of units ordered(Piece)
Color
Plating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1283160000 |
BLA 16 SN OR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector Shape | Number of Poles | Rated Current (A) | Wire connection method | Model | Wire connection range (mm2) | Wire connection range (AWG) | Quantity of units ordered (Piece) | Color | Plating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.39 € | 1 | Available |
Same day
Stock | - | 16 | 10 | [Fasten With Screws] Screw connection (TOP) | BLA 16 SN OR | 0.2 to 2.5 | 26 to 12 | - | Orange | Sn | |
14.35 € | 1 | Available | 5 Days | Round | - | - | [Fasten With Screws] Screw connection (TOP) | BLA 16 SN OR | 0.2 to 2.5 | 26 to 12 | - | Orange | Sn |