New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts

New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts

Click on this image to zoom in.

Click on this image to zoom in.

Electromagnetic contact terminal cover for small/medium types (main, auxiliary, and coil terminals)

[Features]
· Protects terminal charge contacts from exposure and improves worker safety during maintenance and checks

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SZ-T3

Part Number
SZ-T3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.44 €

1 5 Days

Loading...

  1. 1

Basic information

Type Terminal Cover Applicable model (electromagnetic opening/closing device) SW-4-0 and 4-1 types (power supply side terminal unit) Applicable model (electromagnetic contact device / auxiliary relay) SC-4-0, 4-1 type

This page is New SC / NEO SC Terminal Cover for Small/Medium Type Electromagnetic Contacts, part number SZ-T3.
You can find the detail information about specifications and dimensions on part number SZ-T3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360