BNC Connector (Part Numbers)

BNC Connector
  • Volume Discount
BNC connector—a coaxial connector widely used with a variety of equipment. A wide variety of different types are available.

[Features]
· Most common as a 50 Ω connector: The BNC series is used most widely as a 50 Ω connector (a 75 Ω type is also available.)
Quick-release type bayonet lock: An easily attachable/detachable bayonet lock mechanism.
Compatible cable: Coaxial cables with a finished outer diameter of approximately ø3 to ø8 (RG-55, 58/U, etc.).
Complied standards: Japan Ministry of Defense (DSPC6202.)
Japanese Industrial Standards (JISC5412): MIL standard compliant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BNC-R-PC-7(40)

Part Number
BNC-R-PC-7(40)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

9.06 €

1 Available 5 Days -FemaleFor PCB-Straight50Silver0–4ReceptacleStandardNo special notes11.2 x 11.2 x 23.1No special notes-55 to +85

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Cores 1 Protection function (environmentally resistant) N/A

This page is BNC Connector, part number BNC-R-PC-7(40).
You can find the detail information about specifications and dimensions on part number BNC-R-PC-7(40).

Variation of this product

Part Number
3CV-P2(40)
3CV-PJ2(40)
BNC(75)-LR-PC-6(40)
BNC-TA-JJJ(40)
UG-274/U(40)
UG-290/U(40)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact type Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

17.90 €

1 Available 5 Days 10MaleCable ConnectionSolderStraight50Silver0–4PlugNTT specificationNo special notes14.5 x 14.5 x 29.53C-2V-25 to +85

9.99 €

1 Available 5 Days -FemalePanel MountSolderStraight50Silver0–4JackNTT specificationFlange Type17.5 x 17.5 x 28.73C-2V-30 to +60

31.08 €

1 Available 5 Days -FemaleFor PCBSolderAngle75-0–2ReceptacleStandardBNC75Ω compatible product11 x 11 x 29.9No special notes-30 to +60

29.49 €

1 Available 5 Days -Female[Other] Relay-[Other] T Type50Silver0–4AdapterStandardJack-jack-jack22.8 x 11.1 x 36No special notes-55 to +85

29.12 €

1 Available 5 Days --[Other] Relay-[Other] T Type50Silver0–4AdapterMIL StandardJack-plug-jack27.4 x 14.5 x 32.5No special notes-55 to +85

9.71 €

1 Available 5 Days -FemalePanel MountSolderStraight50Silver0–4ReceptacleMIL StandardFlange Type17.5 x 17.5 x 26.3No special notes-55 to +85

Tech Support