Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RM31TP-55P(71)
Part Number
|
---|
RM31TP-55P(71) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Mating partner 1 | Mating partner 2 | Mating partner 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.44 € | 1 | Available | 6 Days | - | Male | 55 | Cable Connection | 5 | Solder | Straight | 31 | Plug | Screw coupling system (TM35×2 trapezoidal screw) | NA | φ26 | - | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | P/Q/R | P/Q/R | RM |
---|---|---|---|---|---|
Plating of part touching terminal | Silver | Circuit Board Mounting | NA | Operating Temperature Range(°C) | -25 to +85 |
This page is Ramicon RM Series Multi-Contact Compact Circular Connector, part number RM31TP-55P(71).
You can find the detail information about specifications and dimensions on part number RM31TP-55P(71).
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Wiring Method
Connection direction
Shell Size
Product Category
Specifications
Features
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RM-PC-122 |
RM-SC-112 |
RM12BJB-2PH |
RM12BJB-2S(07) |
RM12BJB-3PH |
RM31TR-40S(71) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.33 € | 5 | Available | 5 Days | - | Male | - | - | 3 | Crimp | - | - | Contact | Loose terminal | AWG24~28 | - | - | - | - | ||
23.83 € | 100 Pieces Per Package | 1 pack | 5 Days | - | Female | - | - | 5 | Crimp | - | - | Contact | Loose terminal | AWG20~24 | - | - | - | - | ||
7.28 € | 1 | Available |
Same day
Stock | - | Male | 2 | Cable Connection | 5 | Solder | Straight | 12 | Jack | Bayonet lock method | Cord clamp internal diameter φ 5 to 8 | - | RM12BPE-2S(71) | - | - | ||
9.95 € | 1 | Available |
Same day
Stock | - | Female | 2 | Cable Connection | 5 | Solder | Straight | 12 | Jack | Bayonet lock method | Cord clamp internal diameter φ 5 to 8 | - | RM12BPE-2PH(71) | - | - | ||
7.58 € | 1 | Available |
Same day
Stock | - | Male | 3 | Cable Connection | 5 | Solder | Straight | 12 | Jack | Bayonet lock method | Cord clamp internal diameter φ 5 to 8 | - | RM12BPE-3S(71) | - | - | ||
54.19 € | 1 | 5 Days | 10 | Female | 40 | Panel Mount | 5 | Solder | Straight | 31 | Receptacle | Screw coupling system (TM35×2 trapezoidal screw) | Nut tightening | - | - | - | - |