Made of nylon, provides 2 stages of adjustment【100 Pieces Per Package】

Made of nylon, provides 2 stages of adjustment
  • Volume Discount

Product Details:

Manufacturer part number: PTS-0910-100PACK

Brand: KSS (KAI SUH SUH ENTERPRISE)

Price: 34.02

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PTS-0910-100PACK

Part Number
PTS-0910-100PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.02 €

100 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40 to 85 Material 66 Nylon UL94V-2 Color Gray
Type Insertion Type Fixing Type, Suitable Plate Thickness: 1.8 ~ 2.8 mm Number with packs(Piece) 100

This page is Made of nylon, provides 2 stages of adjustment, part number PTS-0910-100PACK.
You can find the detail information about specifications and dimensions on part number PTS-0910-100PACK.

Tech Support