Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELR-15V
Part Number
|
---|
ELR-15V |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connector series initials | D/E/F | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Product Category | Specifications | Features | Color | Pitch (mm) | Applicable wire range (AWG) | Product form | Other standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 20.67 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | D/E/F | EL | - | Male (plug) | 15 | Cable Connection | AC/DC6 | AC/DC300 | Crimp | UL / TUV / CSA | Receptacle housing | For pin contact | Panel mounting/hanging in midair | White | 4.5 | - | - | PSE compliant |
Loading...
Connector Shape | Square shape | Connection direction | Straight | Protection function (environmentally resistant) | N/A |
---|
This page is EL Connector (relay connection connector), part number ELR-15V.
You can find the detail information about specifications and dimensions on part number ELR-15V.
Configure
Basic Attributes
Y and Z
Representative Standard
Applicable wire range(AWG)
Product form
D/E/F
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Product Category
Specifications
Features
Color
Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ELP-06V |
ELP-09V |
ELP-12V |
LLF-01T-1.3E |
LLF-01T-P1.3E |
LLF-41T-P1.3E |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector series initials | D/E/F | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Product Category | Specifications | Features | Color | Pitch (mm) | Applicable wire range (AWG) | Product form | Other standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 9.46 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | D/E/F | EL | - | Female (socket) | 6 | Cable Connection | AC/DC8 | AC/DC300 | Crimp | TUV / CSA / UL | Plug Housing | For socket contact | Panel mounting/hanging in midair | White | 4.5 | - | - | PSE compliant | |
- | 8.83 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | D/E/F | EL | - | Female (socket) | 9 | Cable Connection | AC/DC6 | AC/DC300 | Crimp | TUV / CSA / UL | Plug Housing | For socket contact | Panel mounting/hanging in midair | White | 4.5 | - | - | PSE compliant | |
- | 13.73 € | 50 Pieces Per Package | 1 pack | Available | 5 Days | D/E/F | EL | - | Female (socket) | 12 | Cable Connection | AC/DC6 | AC/DC300 | Crimp | TUV / CSA / UL | Plug Housing | For socket contact | Panel mounting/hanging in midair | White | 4.5 | - | - | PSE compliant | |
4.86 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Y/Z | - | ZH | Male (plug) | 3 | For PCB | AC/DC 1 | AC/DC 50 | - | CSA / UL | Surface mounted type pin with base | Top type | With reinforcing metal fittings | Natural (ivory) | 1.5 | #32 to 26 | Embossed taping | UL94V-0 | ||
- | 9.36 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | D/E/F | EL | - | Female (socket) | - | Cable Connection | AC/DC10 | AC/DC300 | Crimp | TUV / CSA / UL | Contact | - | - | - | - | #26 to 20 | - | PSE compliant | |
- | 6.06 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | D/E/F | EL | - | Female (socket) | - | Cable Connection | AC/DC10 | AC/DC300 | Crimp | TUV / CSA / UL | Contact | - | - | - | - | #20 to 16 | - | PSE compliant |