Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GHR-13V-S
Part Number
|
---|
GHR-13V-S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector series initials | G/H/I | P/Q/R | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.59 € | 7 | Available | 5 Days | Y/Z | - | - | ZH | Male (plug) | 13 | For PCB | AC/DC 1 | AC/DC 50 | Straight | UL / CSA | Surface mounted type pin with base | Top type | With reinforcing metal fittings | Natural (ivory) | #32 to 26 | Embossed taping |
Loading...
Connector Shape | Square shape | Protection function (environmentally resistant) | N/A | Pitch(mm) | 1.25 |
---|---|---|---|---|---|
Other standards | UL94V-0 |
This page is GH Connector, part number GHR-13V-S.
You can find the detail information about specifications and dimensions on part number GHR-13V-S.
Configure
Basic Attributes
G/H/I
P/Q/R
Representative Standard
Y and Z
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Product Category
Specifications
Features
Color
Applicable wire range(AWG)
Product form
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GHR-11V-S |
GHR-12V-S |
GHR-14V-S |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector series initials | G/H/I | P/Q/R | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 8 | Available | 5 Days | G/H/I | GH | - | - | Male (plug) | 11 | For PCB | AC/DC 1 | AC/DC 50 | Straight | UL | Base | Top type | - | Natural (ivory) | #30 to 26 | Embossed taping / With adhesive tape | ||
0.56 € | 8 | Available | 5 Days | P/Q/R | - | PHD | - | Female (socket) | 12 | Cable Connection | AC/DC 3 | AC/DC 250 | - | CSA / UL | Housing | - | - | Natural (white) | #28 to 22 | - | ||
0.61 € | 7 | Available | 5 Days | P/Q/R | - | PHD | - | Male (plug) | 14 | For PCB | AC/DC 3 | AC/DC 250 | Angle | CSA / UL | Post with base | Side type | Glass filled nylon product | Natural (ivory) | #28 to 22 | - |