• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Display Tag, Display Tag Type【100 Pieces Per Package】

Display Tag, Display Tag Type
  • Volume Discount
[Features]
· This type is equipped with a display tag at the head of a zip tie for classification, display, and identification of wires, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SF-95
SF-98
SF-100
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Shape

32.14 €

100 Pieces Per Package

1 pack Available Same day

Stock

One side band

32.14 €

100 Pieces Per Package

1 pack Available Same day

Stock

Both side bands

32.14 €

100 Pieces Per Package

1 pack Available Same day

Stock

One side band/one side hole

Loading...

  1. 1

Basic information

Color Milk White Band Diameter(φ/mm) 1.0 to 20.0 Material Polypropylene

Tech Support