Waterproof / Dust proof Polycarbonate BoxSPCP series

Waterproof / Dust proof Polycarbonate BoxSPCP series
  • Volume Discount
Waterproof/Dustproof Polycarbonate Box (SPCP)

[Features]
· Waterproof plastic box available in various sizes: SPCP Series (28 sizes) and SABP Series (17 sizes).
· SPCP and SABP are a series of waterproof and dustproof boxes. The SPCP Series is made of a polycarbonate, offering superior impact resistance, and the SABP series is made of general purpose ABS.
· There are 2 colors for the SPCP Series top cover (white-gray and clear), and 1 color for the SABP Series (white-gray).
· These can be used in various applications such as terminal relay boxes, control boxes, communication boxes, etc.
· Direct insertion of screws into the cover screw mount enables mounting on a wall surface etc. without requiring an externally mounted leg.
· Refer to usage precautions 7-2P for protection ratings.
· Please refer to the usage precautions when selecting a box.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPCP101006G

Part Number
SPCP101006G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.42 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

W(mm) 100 H(mm) 60 D(mm) 100
Material Resin Mounting Base There are optional items Standard UL
Color specifications(Body) White Gray Color specifications(Top Cover) White Gray Operating Temperature Range(°C) -20 to 75
Self-extinguishing(UL94) V-2 Tightening Torque(N▪m) 1 to 1.5

This page is Waterproof / Dust proof Polycarbonate BoxSPCP series, part number SPCP101006G.
You can find the detail information about specifications and dimensions on part number SPCP101006G.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360