Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MM2XP DC100/110
Part Number
|
---|
MM2XP DC100/110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Protective Structure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.76 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 100/110 | - | 73 | 47.5 | 80.5 | Direct Current Load Switching Type | NA | In-Case Type |
Loading...
Application | Power | Latch function | N/A | Latching Relay | NA |
---|---|---|---|---|---|
Contact mechanism | Single |
This page is Power Relay MM, part number MM2XP DC100/110.
You can find the detail information about specifications and dimensions on part number MM2XP DC100/110.
Configure
Basic Attributes
Coil rated voltage (AC)(V)
Contact Configuration
Terminal shape
Contact rated current (minimum value for AC and DC)(A)
Coil rated voltage (DC)(V)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Classification
Operation Indicator Lamp
Protective Structure
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MM2P DC24 |
MM2P-D DC24 |
MM2PN AC100/(110) |
MM2XP DC125 |
MM2XP DC200/220 |
MM2XP DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.87 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 24 | - | 73 | 47.5 | 80.5 | Standard Type | NA | In-Case Type | ||
55.59 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 24 | - | 73 | 47.5 | 80.5 | Built-in diode type | NA | In-Case Type | ||
52.85 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | - | 100/110 | 73 | 47.5 | 80.5 | Built-in Operation Indicator Lamp Type | Available | In-Case Type | ||
56.64 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 125 | - | 73 | 47.5 | 80.5 | Direct Current Load Switching Type | NA | In-Case Type | ||
63.93 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 200/220 | - | 73 | 47.5 | 80.5 | Direct Current Load Switching Type | NA | In-Case Type | ||
65.76 € | 1 | 6 Days | 2c | Socket / plug-in | 7.5 | 24 | - | 73 | 47.5 | 80.5 | Direct Current Load Switching Type | NA | In-Case Type |