Small Push Button Switch A3A, Optional Part

Small Push Button Switch A3A, Optional Part
Powerful, compact accessory for push-button single switch (fringe). It is one of the best to match the colour of the switch panel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A3A-221

Part Number
A3A-221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.07 €

1 7 Days

Loading...

  1. 1

Basic information

Application Switch (Option, Others) Conforming series A3A Type Flange
Classification Flange and plate spring Shape Round shape Color Black

This page is Small Push Button Switch A3A, Optional Part, part number A3A-221.
You can find the detail information about specifications and dimensions on part number A3A-221.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360