Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
206138-8 |
206322-9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Product Type | Shell Size | Cable diameter can be used for (max) (mm) | Features | Screw specifications | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | - | |
6.48 € | 1 | Available | 6 Days | 10 | Straight | 17 | 17.86 | Without protective cover | 15/16-20 UNEF-2B | Cable clamp |
Loading...
Type | Other | Material | Polycarbonate Resin (UL94V-0) | Color | Black |
---|---|---|---|---|---|
Features | Without Protective Cover |
Configure
Basic Attributes
Product Type
Shell Size
Cable diameter can be used for (max)(mm)
Features
Screw specifications
Type
Filter by standard shipping days
Optional Attributes