• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Half-Pitch Connector (for Low Profile Stacking Connections) - XH4A

Half-Pitch Connector (for Low Profile Stacking Connections) - XH4A
  • Volume Discount
[Features]
・A half-pitch connector with same shaped pins (male) and sockets (female) for stacking connections. Handles heights between circuit boards of 5 mm to 11 mm.
・ A half-pitch connector for low profile stacking connections. Handles heights between circuit boards of 5 mm to 11 mm at a pitch of 1 mm (surface mounting types handle heights of 5 mm to 9 mm at a pitch of 1 mm).
・ A selection of DIP and surface mounting type (SMT) are available.
・ A connector with same shaped pins (male) and sockets (female).
・ Standardized stop pins for all contacts to prevent floating and falling during soldering.
・ A leaf contact structure that can cope with prying.
▪ A UL standard certified product (File No.E103202) (except for SMT type).
・Cannot be mated with XH2/XH3 half pitch connector.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XH4A-0131-2A
XH4A-4031-2A
XH4A-5031
XH4A-6031-2A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores

11.14 €

1 6 Days 100

8.03 €

1 Available 6 Days 40

6.85 €

1 Available 6 Days 50

8.75 €

1 Available 6 Days 60

Loading...

  1. 1

Basic information

Applicable pin/contact Male/female same shape Application For PCB Rated Current(A) 0.5
Rated Voltage(V) AC125 Connection direction Straight Circuit Board Attachment Method Circuit Board Hole Insertion
Withstand Voltage(One min/leak current 1 mA or less) AC650V Contact part plating Nickel base Gold plating Terminal part plating Nickel base Gold plating

Tech Support