Half-Pitch Connector (for Board to Board Connections) - XH2

Half-Pitch Connector (for Board to Board Connections) - XH2
  • Volume Discount
A 1.27-mm pitch connector for high-density mounting and compacted electronic devices

[Features]
· Available in the same shape as the G5D in both AC/DC or DC-only types.
· Open-state leakage current between outputs is 10 μA or less.
· The voltage resistance between input/output is 2500 VAC.
· Input resistance and non-input resistance types available.
· Overvoltage absorption circuit built in.
▪ Can switch between AC full-wave rectification and half-wave rectification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XH2A-2042-A
XH2A-8042-A
XH2B-2042
XH2B-5041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable pin/contact Number Of Cores Connection direction

5.18 €

1 Available 5 Days Male (plug)20Angle

7.91 €

1 5 Days Male (plug)80Angle

4.52 €

2 Available 6 Days Female (socket)20Angle

4.90 €

2 Available 6 Days Female (socket)50Straight

Loading...

  1. 1

Basic information

Application Board-to-Board Rated Current(A) 0.5 Rated Voltage(V) AC125
Wire connection method Pressure Welding Type Half-Pitch Connector Circuit Board Attachment Method Circuit Board Hole Insertion
Withstand Voltage(One min/leak current 1 mA or less) AC650V Contact part plating Nickel base Gold / palladium plating Terminal part plating Nickel substrate, tin plating

Tech Support