• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Power / Solid-state / Relay G3PA, Short-circuit Unit

Power / Solid-state / Relay G3PA, Short-circuit Unit
Power solid state relay G3PA short circuit unit

[Features]
· Ultra small and slim type with integrated radiator.
· Withstand voltage AC4,000V.
· Miniaturization due to optimal radiator design.
· In addition to screw mounting, DIN rail mounting is also possible.
· Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).
· Even if the power element breaks, the cartridge format allows for it to be replaced.
· UL, CSA standards, EN standards (VDE certification) acquired.
· -VD (rating 200V) type received the rating for its strengthened insulation (VDE).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G32A-D20
G32A-D40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Classification Applicable model 1 Applicable model 2 Applicable model 3

13.24 €

1 6 Days Shorting electrical current 10 A/20 AApplicable SSR format: G3PA-210B-VDApplicable SSR format: G3PA-220B-VDApplicable SSR format: G3PA-420B-VD(-2)

13.32 €

1 6 Days Shorting electrical current 30A/40AApplicable SSR format: G3PA-430B-VD(-2)Applicable SSR format: G3PA-240B-VD-

Loading...

  1. 1

Basic information

Type Short Circuit Unit Application Short-circuit unit

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360