Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3FM-2R5SLN DC5 |
G3FM-2R5SLN DC12 |
G3FM-2R5SLN DC24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input rated voltage (V) | |
---|---|---|---|---|---|
38.39 € | 1 | Available | 6 Days | DC5 | |
38.39 € | 1 | 6 Days | DC12 | ||
38.39 € | 1 | 6 Days | DC24 |
Loading...
Application | SSR | Terminal shape | Socket / plug-in | Dimension height(mm) | 36.5 |
---|---|---|---|---|---|
Dimension width(mm) | 21.5 | Dimension depth(mm) | 28 | Insulation method | Photovoltaic coupler |
Operation Indicator Lamp | Available | Applicable output load(A)/(V) | 1 to 500 mA/ 19.2 to 264 VAC/ 19.2 to 125 VDC |