Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XG4A-2634
Part Number
|
---|
XG4A-2634 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.27 € | 2 | Available | 6 Days | Male (plug) | 26 | For PCB | 3 | AC300 | - | Angle | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 |
Loading...
This page is Flat Cable Connector (General Purpose Type) - XG4, part number XG4A-2634.
You can find the detail information about specifications and dimensions on part number XG4A-2634.
Configure
Basic Attributes
Wire connection method
Applicable pin/contact
Number Of Cores
Application
Rated Current(A)
Rated Voltage(V)
Connection direction
Type
Circuit Board Attachment Method
Withstand Voltage(One min/leak current 1 mA or less)
Contact part plating
Terminal part plating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XG4A-1035 |
XG4A-1039-A |
XG4A-1071 |
XG4A-2635 |
XG4A-2639-A |
XG4A-3031 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 5 | Available | 6 Days | Male (plug) | 10 | For PCB | 3 | AC300 | - | Angle | MIL type plug (short lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | |
11.40 € | 1 | Available | 6 Days | Male (plug) | 10 x 2 | For PCB | 3 | AC300 | - | Angle | 2-tier type plug | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | |
2.67 € | 3 | Available | 6 Days | Male (plug) | 10 | For PCB | 3 | AC300 | - | Straight | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 0 | |
2.27 € | 2 | Available | 6 Days | Male (plug) | 26 | For PCB | 3 | AC300 | - | Angle | MIL type plug (short lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | |
12.70 € | 1 | Available | 6 Days | Male (plug) | 26 x 2 | For PCB | 3 | AC300 | - | Angle | 2-tier type plug | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 | |
4.10 € | 2 | Available | 6 Days | Male (plug) | 30 | For PCB | 3 | AC300 | - | Straight | MIL type plug (long lock included) | Circuit Board Hole Insertion | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Slot Number: 1 |