Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C500-ID218-CRT |
C500-OC224-CRT |
C500-OD214-CRT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Inputs | Rated Input Voltage (V) | Number of Outputs | Output Format | Output Voltage (V) | Output Current (A) | Name | |
---|---|---|---|---|---|---|---|---|---|---|---|
440.41 € | 1 | Available | 6 Days | 32 | 24 | - | [Other] Other | - | - | DC Input Unit | |
566.58 € | 1 | Available | 6 Days | - | 24 | 32 | Relay Output | AC250/DC24 | 2 | Relay Contact Output Unit | |
400.55 € | 1 | Available | 6 Days | - | 12–24 | 32 | Transistor / sync output | - | - | Transistor Output Unit |
Loading...
Input Format | DC Input | Connection Terminal | Terminal Block |
---|
Configure
Basic Attributes
Number Of Inputs
Rated Input Voltage(V)
Number of Outputs
Output Format
Output Voltage(V)
Output Current(A)
Name
Filter by standard shipping days
Optional Attributes