Voltage Sensor LG2

Voltage Sensor LG2

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Voltage sensor LG2

[Features]
· A simplified voltage detection relay for protecting the safety of automation and labor saving devices.
· Has 2c output contacts and can be used for control, alarms, displays, etc.
· Can drive an output relay using only detection signals, making it capable of controlling voltage similar to a magnet relay.
· Voltage setting range is wide and minute settings are possible.
· A compact plug-in type that can easily be built-in to devices and with which maintenance and inspections are easy.
· For use as applicable with AC100V and 200V.
· Operating temperature range -10 to +40°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LG2-AB AC100
LG2-AB AC200
LG2-AB AC220V
LG2-DB DC24
LG2-DB DC48
LG2-DB DC100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Voltage
(V)

80.59 €

1 Available 6 Days AC100

88.35 €

1 Available 6 Days AC200

91.81 €

1 6 Days AC220

80.59 €

1 Available 6 Days DC24

76.44 €

1 6 Days DC48

81.36 €

1 6 Days DC100

Loading...

  1. 1

Basic information

Type Main Body

Tech Support