Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M-XL-4-14
Connector Shape | Round | Connector series initials | M/N/O | M/N/O | M-XL |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number Of Cores | 4 | Application | Panel Mount |
Allowable Current(A) | 3 | Allowable Voltage(V) | 125 | Wire connection method | Solder |
Connection direction | Straight | Protection function (environmentally resistant) | N/A | Contact arrangement | 4 |
Shell style | Round Flange Pin Receptacle | Operating Temperature Range(°C) | -35 to +85 | Applicable wire (maximum)(AWG) | 24 |
Wire cross-sectional area (maximum)(mm2) | 0.2 | Contact material: Finished | Copper alloy/gold plated |
This page is Mini-XL Series Receptacle (Round), part number M-XL-4-14.
You can find the detail information about specifications and dimensions on part number M-XL-4-14.