Small Arm Wall Fixing

Small Arm Wall Fixing
  • Volume Discount
Small arm which is inserted into a groove of a plate preliminarily attached to a wall and hung on a wall.

[Features]
· Small arm of a space-saving structure, fixed with screws to the wall.
· Can be mounted not only on to vertical walls but also on to surfaces such as ceilings.
· Can mount LCD monitors with VESA standard compliant 75mmx75mm 100mmx100mm] mounting holes.
· The withstand load for the LA16L and LA-17L is up to 8 kg. Suitable for mounting LCD monitors up to (as a guide) 17 inches.
· The withstand load of the LA-18L is up to 6 kg. Suitable for mounting LCD monitors up to (as a guide) 15 inches.
· The maximum withstand load of the LA-37L is 14 kg. Suitable for mounting LCD monitors between (as a guide) 17 to 20 inches.
· The joints for the LA-17L and LA-18LLA37L are integrated and manufactured using aluminum diecast, providing excellent reliability when it comes to repeated work.
· The joints for the LA-17L, LA-18L, and LA-37Lno feature internal mechanism for adjusting the withstand load. Turning the adjustment screw will adjust the balance of the withstand load in a smooth movement. (The withstand load increases the more it is tightened, but doing this will also make it heavier to change the position and angle. Conversely, loosening the screw will make movement lighter but also lessen the withstand load).

(i)Remark

  • Some product are planned to be discontinued on 01.07.2021.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LA-17G

Part Number
LA-17G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.41 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Mountable arm (unit) Wall Surface Fixing Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Swinging / rotating Available Color Black (main body)/ivory (axis cover) Material Aluminum Alloy
Compatible Monitor Size 17-inch Number of Joints 3 Accessory VESA 100 × 100 Mounting Adapter, Load Adjustment Tool, Monitor Adjustment Screw

This page is Small Arm Wall Fixing, part number LA-17G.
You can find the detail information about specifications and dimensions on part number LA-17G.

Tech Support