MX123 Waterproof Connector System Wire Dress Cover

MX123 Waterproof Connector System Wire Dress Cover
The MX123 waterproof connector system is a GMW3191 specification certified product. Its performance has been proven by
testing under extremely harsh high-temperature and intense-vibration environments. This system utilizes matte-sealing technology, providing a high-elasticity waterproof
connector system with the industry's smallest packaging size.
The multiple polarization wire dress, PCB tail options and integrated TPA/CPA components
increase the retaining force of the fitting and shorten the assembly process time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34565-0003

Part Number
34565-0003
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.17 €

1 6 Days

Loading...

  1. 1

Basic information

Type Hood Color Black

This page is MX123 Waterproof Connector System Wire Dress Cover, part number 34565-0003.
You can find the detail information about specifications and dimensions on part number 34565-0003.

Tech Support