1.5 mm Pitch CLIK-Mate Wire-to-Board Connector, 2‑Row / Housing (503149)

1.5 mm Pitch CLIK-Mate Wire-to-Board Connector, 2‑Row / Housing (503149)
  • Volume Discount
[Features Summary]
· No. of pins: 8 to 34
· Material: PBT, UL94V-0
· Operating temperature range: -25°C to 85°C (incl. temperature rise due to electric conduction)

[Electrical Performance]
· Maximum rated voltage: 100 V
· Maximum rated current: 2.0 A
· Contact resistance: 20 mΩ or less
· Withstand voltage: 500 VAC/min
· Insulation resistance: 500 MΩ or higher

[Compatibility]
· Compatible terminals: 502579, 503429
· Compatible headers: 503154, 502148
· Conforms to ELV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

503149-2000

Part Number
503149-2000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.88 €

5 Available 5 Days

Loading...

  1. 1

Basic information

Applicable pin/contact Male (plug) Number Of Cores 20 Application Cable Connection
Allowable Current(A) 2 Allowable Voltage(V) 100 Connection direction Straight
Representative Standard UL Pitch(mm) 1.50 Mating Partner 503148, 503154, 505406
Color Beige Mating lock Available Conforming terminal 502579, 503429

This page is 1.5 mm Pitch CLIK-Mate Wire-to-Board Connector, 2‑Row / Housing (503149), part number 503149-2000.
You can find the detail information about specifications and dimensions on part number 503149-2000.

Tech Support